SLLS376G May   2000  – February 2023 SN65LBC176A , SN75LBC176A

PRODUCTION DATA  

  1. 1Features
  2. 2Description
  3. 3Revision History
  4. 4Pin Configuration and Functions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Dissipation Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Driver Electrical Characteristics
    6. 5.6 Driver Switching Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9.     Typical Characteristics
      1.      Parameter Measurement Information
  6. 6Detailed Description
    1. 6.1 Device Functional Modes
      1. 6.1.1 Function Tables
      2. 6.1.2 Schematics
  7. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  8. 8Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
VALUEUNIT
Supply voltage, VCC(2)–0.3 to 6V
Voltage range at any bus terminal (A or B)–10 to 15V
Input voltage, VI (D, DE, R, or RE)–0.3 to VCC + 0.5V
Electrostatic discharge:Bus terminals and GND, Class 3, A: (3)12kV
Bus terminals and GND, Class 3, B: (3)400V
All terminals, Class 3, A3kV
All terminals, Class 3, B400V
Continuous total power dissipation(4)See Dissipation Rating Table
Storage temperature range, Tstg–65 to 150°C
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential I/O bus voltage, are with respect to network ground terminal.
The maximum operating junction temperature is internally limited. Use the dissipation rating table to operate below this temperature.
Tested in accordance with MIL-STD-883C, Method 3015.7