SN75LBC176A

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 30 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 15000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 30 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 15000 Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Designed for signaling rates(1) up to 30 Mbps
  • Bus-Pin ESD protection exceeds 12 kV HBM
  • Compatible with ANSI standard TIA/EIA-485-A and ISO 8482:1987(E)
  • Low Skew
  • Designed for multipoint transmission on long bus lines in noisy environments
  • Very low disabled supply-current requirements: 700 mA maximum
  • Common mode voltage range of –7 V to 12 V
  • Thermal-shutdown protection
  • Driver positive and negative current limiting
  • Open-circuit failsafe receiver design
  • Receiver input sensitivity: ±200 mV Maximum
  • Receiver input hysteresis: 50 mV typical
  • Glitch-free power-up and power-down protection
  • Available in Q-temp automotive
    • High reliability automotive applications
    • Configuration control / print support
    • Qualification to automotive standards

(1)Signaling rate by TIA/EIA-485-A definition restrict transition times to 30% of the bit duration, and much higher signaling rates may be achieved using a different criteria (see the Typical Characteristics section).

  • Designed for signaling rates(1) up to 30 Mbps
  • Bus-Pin ESD protection exceeds 12 kV HBM
  • Compatible with ANSI standard TIA/EIA-485-A and ISO 8482:1987(E)
  • Low Skew
  • Designed for multipoint transmission on long bus lines in noisy environments
  • Very low disabled supply-current requirements: 700 mA maximum
  • Common mode voltage range of –7 V to 12 V
  • Thermal-shutdown protection
  • Driver positive and negative current limiting
  • Open-circuit failsafe receiver design
  • Receiver input sensitivity: ±200 mV Maximum
  • Receiver input hysteresis: 50 mV typical
  • Glitch-free power-up and power-down protection
  • Available in Q-temp automotive
    • High reliability automotive applications
    • Configuration control / print support
    • Qualification to automotive standards

(1)Signaling rate by TIA/EIA-485-A definition restrict transition times to 30% of the bit duration, and much higher signaling rates may be achieved using a different criteria (see the Typical Characteristics section).

The SN65LBC176A, SN65LBC176AQ, and SN75LBC176A differential bus transceivers are monolithic, integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. They are designed for balanced transmission lines and are compatible with ANSI standard TIA/EIA-485-A and ISO 8482. The A version offers improved switching performance over its predecessors without sacrificing significantly more power.

The SN65LBC176A, SN65LBC176AQ, and SN75LBC176A combine a 3-state, differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can externally connect together to function as a direction control. The driver differential outputs and the receiver differential inputs connect internally to form a differential input /output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0. This port features wide positive and negative common-mode voltage ranges, making the device suitable for party-line applications. Very low device supply current can be achieved by disabling the driver and the receiver.

The SN65LBC176A, SN65LBC176AQ, and SN75LBC176A differential bus transceivers are monolithic, integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. They are designed for balanced transmission lines and are compatible with ANSI standard TIA/EIA-485-A and ISO 8482. The A version offers improved switching performance over its predecessors without sacrificing significantly more power.

The SN65LBC176A, SN65LBC176AQ, and SN75LBC176A combine a 3-state, differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can externally connect together to function as a direction control. The driver differential outputs and the receiver differential inputs connect internally to form a differential input /output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0. This port features wide positive and negative common-mode voltage ranges, making the device suitable for party-line applications. Very low device supply current can be achieved by disabling the driver and the receiver.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
THVD1550 ACTIVE 5-V RS-485 transceiver with ±18-kV IEC ESD protection Offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx5LBC176A, Differential Bus Transceivers datasheet (Rev. G) PDF | HTML Feb 6, 2023

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​