SCAS966 February 2024 SN74AC16-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||
VT+ | Positive-going input threshold voltage | 1.5V | 0.61 | 0.89 | 1.17 | V |
1.8V | 0.72 | 1.03 | 1.33 | |||
2.5V | 0.8 | 1.29 | 1.61 | |||
3V | 0.8 | 1.8 | 2.2 | |||
4.5V | 1.5 | 2.6 | 3.2 | |||
5V | 1.5 | 3.55 | ||||
5.5V | 1.6 | 3.2 | 3.9 | |||
VT- | Negative-going input threshold voltage | 1.5V | 0.26 | 0.48 | 0.7 | V |
1.8V | 0.37 | 0.54 | 0.70 | |||
2.5V | 0.5 | 0.7 | 0.84 | |||
3V | 0.5 | 0.8 | 1.2 | |||
4.5V | 0.9 | 1.4 | 1.8 | |||
5V | 1.0 | 2.05 | ||||
5.5V | 1.1 | 1.8 | 2.3 | |||
ΔVT | Hysteresis (VT+ − VT−) | 1.5V | 0.11 | 0.41 | 0.83 | V |
1.8V | 0.28 | 0.49 | 0.83 | |||
2.5V | 0.3 | 0.60 | 0.83 | |||
3V | 0.3 | 1 | 1.2 | |||
4.5V | 0.4 | 1.2 | 1.4 | |||
5V | 0.5 | |||||
5.5V | 0.5 | 1.4 | 1.6 | |||
VOL | IOL = 50µA | 1.5V | 0.1 | V | ||
1.8V | 0.1 | |||||
2.5V | 0.1 | |||||
3V | 0.002 | 0.1 | ||||
4.5V | 0.001 | 0.1 | ||||
5.5V | 0.001 | 0.1 | ||||
IOL = 1mA | 1.8V | 0.36 | ||||
IOL = 2mA | 2.5V | 0.5 | ||||
IOL = 4mA | 3V | 0.5 | ||||
IOL = 12mA | 3V | 0.5 | ||||
IOL = 24mA | 4.5V | 0.5 | ||||
IOL = 24mA | 5.5V | 0.5 | ||||
IOL = 75mA | 5.5V | 1.65 | ||||
IOL = 50mA | 5.5V | 1.65 | ||||
II | VI = 5.5V or GND | 0V to 5.5V | ±1 | µA | ||
IOZ | VO = 5.5V or GND | 0V to 5.5V | ±5 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5V | 20 | µA | ||
CI | VI = VCC or GND | 5V | 9 | pF | ||
CO | VO = VCC or GND | 5V | 15 | pF | ||
CPD | CL = 50pF, F = 1MHz | 5V | 60 | pF |