SCAS966 February 2024 SN74AC16-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||
tPLZ | A | Y | 1.5V | 27.2 | ns | ||
1.8V | 17.7 | ns | |||||
2.5V | 8.2 | ns | |||||
3.3V | 6.3 | ns | |||||
5V | 4.5 | ns | |||||
tPZL | A | Y | 1.5V | 30.9 | ns | ||
1.8V | 20.2 | ns | |||||
2.5V | 13.4 | ns | |||||
3.3V | 11 | ns | |||||
5V | 7.7 | ns |