SCAS554F November 1995 – February 2024 SN74AC534
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | SN74AC534 | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||
fclock | Clock frequency | 70 | 70 | MHz | ||
tw | Pulse duration, CLK high or low | 5 | 6.5 | ns | ||
tsu | Setup time, data before CLK↑ | 5 | 6.5 | ns | ||
th | Hold time, data after CLK↑ | 1 | 1.5 | ns |