SN74AC534

ACTIVE

Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs

Product details

Number of channels 8 Technology family AC Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 100 IOL (max) (mA) 24 IOH (max) (mA) -24 Supply current (max) (µA) 40 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 8 Technology family AC Input type Standard CMOS Output type 3-State Clock frequency (max) (MHz) 100 IOL (max) (mA) 24 IOH (max) (mA) -24 Supply current (max) (µA) 40 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm) TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm) SSOP (DB) 20 56.16 mm² (7.2 mm × 7.8 mm) SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm) SOP (NS) 20 98.28 mm² (12.6 mm × 7.8 mm)
  • Operation of 2V to 6V VCC
  • Inputs accept voltages to 6V
  • Max tpd of 11ns at 5V
  • 3-state inverting outputs drive bus lines directly
  • Full parallel access for loading
  • Operation of 2V to 6V VCC
  • Inputs accept voltages to 6V
  • Max tpd of 11ns at 5V
  • 3-state inverting outputs drive bus lines directly
  • Full parallel access for loading

These octal edge-triggered D-type flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

These octal edge-triggered D-type flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74AC534 Octal Edge-Triggered D-Type Flip-Flops with 3-State Outputs datasheet (Rev. F) PDF | HTML Feb 29, 2024
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian
SSOP (DB) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian
SOP (NS) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos