SLVSIQ7 May 2025 SN74ACT02-Q1
PRODUCTION DATA
The SN74ACT02-Q1 contains four independent 2-input NOR gates. Each gate performs the Boolean function of Y = A+B.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74ACT02-Q1 | BQA (WQFN, 14) | 3mm x 2.5mm | 3mm x 2.5mm |
| PW (TSSOP, 14) | 5mm x 6.4mm | 5mm x 4.4mm |
Logic Diagram