SLVSJ68 June 2025 SN74ACT157-Q1
PRODUCTION DATA
Figure 4-1 PW Package, 16-Pin
TSSOP (Top View)
Figure 4-2
BQB Package, 16-Pin WQFN (Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | A/B | I | Address select |
| 2 | 1A | I | Channel 1, data input A |
| 3 | 1B | I | Channel 1, data input B |
| 4 | 1Y | O | Channel 1, data output |
| 5 | 2A | I | Channel 2, data input A |
| 6 | 2B | I | Channel 2, data input B |
| 7 | 2Y | O | Channel 2, data output |
| 8 | GND | G | Ground |
| 9 | 3Y | O | Channel 3, data output |
| 10 | 3B | I | Channel 3, data input B |
| 11 | 3A | I | Channel 3, data input A |
| 12 | 4Y | O | Channel 4, data output |
| 13 | 4B | I | Channel 4, data input B |
| 14 | 4A | I | Channel 4, data input A |
| 15 | G | I | Output strobe, active low |
| 16 | VCC | P | Positive supply |
| Thermal pad(2) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. | |