SLVSJ68 June 2025 SN74ACT157-Q1
PRODUCTION DATA
The SN74ACT157-Q1 contains four 2-to-1 multiplexer/data selectors with shared control logic.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74ACT157-Q1 | PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |
| BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
Logic Diagram