SCLS257N December 1995 – February 2024 SN54AHC126 , SN74AHC126
PRODMIX
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40 to +85 °C | –55 to +125 °C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| tPLH | A | Y | CL = 15 pF | 5.6(1) | 8(1) | 1 | 9.5 | 1(1) | 9.5(1) | ns | |
| tPHL | 5.6(1) | 8(1) | 1 | 9.5 | 1(1) | 9.5(1) | |||||
| tPZH | OE | Y | CL = 15 pF | 5.4(1) | 8(1) | 1 | 9.5 | 1(1) | 9.5(1) | ns | |
| tPZL | 5.4(1) | 8(1) | 1 | 9.5 | 1(1) | 9.5(1) | |||||
| tPHZ | OE | Y | CL = 15 pF | 7(1) | 9.7(1) | 1 | 11.5 | 1(1) | 11.5(1) | ns | |
| tPLZ | 7(1) | 9.7(1) | 1 | 11.5 | 1(1) | 11.5(1) | |||||
| tPLH | A | Y | CL = 50 pF | 8.1 | 11.5 | 1 | 13 | 1 | 13 | ns | |
| tPHL | 8.1 | 11.5 | 1 | 13 | 1 | 13 | |||||
| tPZH | OE | Y | CL = 50 pF | 7.9 | 11.5 | 1 | 13 | 1 | 13 | ns | |
| tPZL | 7.9 | 11.5 | 1 | 13 | 1 | 13 | |||||
| tPHZ | OE | Y | CL = 50 pF | 9.5 | 13.2 | 1 | 15 | 1 | 15 | ns | |
| tPLZ | 9.5 | 13.2 | 1 | 15 | 1 | 15 | |||||
| tsk(o) | CL = 50 pF | 1.5(2) | 1.5 | ns | |||||||