SCLS258M December 1995 – April 2024 SN54AHC138 , SN74AHC138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 1 | I | Address select 0 |
A1 | 2 | I | Address select 1 |
A2 | 3 | I | Address select 2 |
G0 | 4 | I | Output strobe 0, active low |
G1 | 5 | I | Output strobe 1, active low |
G2 | 6 | I | Output strobe 2 |
Y7 | 7 | O | Output 7 |
GND | 8 | G | Ground |
Y6 | 9 | O | Output 6 |
Y5 | 10 | O | Output 5 |
Y4 | 11 | O | Output 4 |
Y3 | 12 | O | Output 3 |
Y2 | 13 | O | Output 2 |
Y1 | 14 | O | Output 1 |
Y0 | 15 | O | Output 0 |
VCC | 16 | P | Positive supply |
Thermal pad(2) | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |