SCLS238P October   1995  – February 2024 SN54AHC14 , SN74AHC14

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    7. 5.7 Switching Characteristics, VCC = 5 V ± 0.5 V
    8. 5.8 Typical Characteristics
  7. Parameter Measurement Information
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
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • RGY|14
  • DB|14
  • DGV|14
  • PW|14
  • BQA|14
  • N|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Parameter Measurement Information

GUID-23EACBAD-708F-4494-B0D3-BEFBB013124D-low.gifFigure 6-1 Load Circuit For
Totem-Pole Outputs
GUID-8919B4DE-4860-4E66-8E86-52D45DB9F2EC-low.gifFigure 6-2 Load Circuit For
3-State and Open-Drain Outputs
Table 6-1 Measurement Information
TEST S1
tPLH, tPHL Open
tPLZ, tPZL VCC
tPHZ, tPZH GND
Open drain VCC
GUID-131F65BC-58BE-4D1C-898E-0575980ACE39-low.gifFigure 6-3 Voltage Waveforms
Pulse Duration
GUID-5B111922-9FEA-4D77-B7EB-AB74CBF383AF-low.gifFigure 6-5 Voltage Waveforms Propagation Delay Times Inverting and Noninverting Outputs
GUID-7A232E97-FC4B-4A31-9317-A860605C87A0-low.gifFigure 6-4 Voltage Waveforms
Setup and Hold Times
GUID-F3D4F01B-D078-4340-9E34-DB9EB0DED178-low.gif
CL includes probe and jig capacitance.
Waveform 1 is for an output with internal conditions such that the output is low except when disabled by the output control.
Waveform 2 is for an output with internal conditions such that the output is high except when disabled by the output control.
All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tr ≤ 3 ns,
tf ≤ 3 ns.
The outputs are measured one at a time with one input transition per measurement.
All parameters and waveforms are not applicable to all devices.
Figure 6-6 Voltage Waveforms Enable and Disable Times Low- and High-Level Enabling