SCLS327H March 1996 – October 2014 SN74AHC16244
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | –0.5 | 7 | V | |
| VI | Input voltage range(2) | –0.5 | 7 | V | |
| VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | VI < 0 | –20 | mA | |
| IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
| Continuous current through VCC or GND | ±75 | mA | |||
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Tstg | Storage temperature range | –65 | 150 | °C | |
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
| SN54AHC16244(2) | SN74AHC16244 | UNIT | |||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| VCC | Supply voltage | 2 | 5.5 | 2 | 5.5 | V | |
| VIH | High-level input voltage | VCC = 2 V | 1.5 | 1.5 | V | ||
| VCC = 3 V | 2.1 | 2.1 | |||||
| VCC = 5.5 V | 3.85 | 3.85 | |||||
| VIL | Low-level input voltage | VCC = 2 V | 0.5 | 0.5 | V | ||
| VCC = 3 V | 0.9 | 0.9 | |||||
| VCC = 5.5 V | 1.65 | 1.65 | |||||
| VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V | |
| VO | Output voltage | 0 | VCC | 0 | VCC | V | |
| IOH | High-level output current | VCC = 2 V | –50 | –50 | µA | ||
| VCC = 3.3 V ± 0.3 V | –4 | –4 | mA | ||||
| VCC = 5 V ± 0.5 V | –8 | –8 | |||||
| IOL | Low-level output current | VCC = 2 V | 50 | 50 | µA | ||
| VCC = 3.3 V ± 0.3 V | 4 | 4 | mA | ||||
| VCC = 5 V ± 0.5 V | 8 | 8 | |||||
| ∆t/∆v | Input transition rise or fall rate | VCC = 3.3 V ± 0.3 V | 100 | 100 | ns/V | ||
| VCC = 5 V ± 0.5 V | 20 | 20 | |||||
| TA | Operating free-air temperature | –55 | 125 | –40 | 125 | °C | |
| THERMAL METRIC(1) | SN74AHC16244 | UNIT | |||
|---|---|---|---|---|---|
| DGV | DL | DGG | |||
| 48 PINS | 48 PINS | 48 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 83.5 | 64.6 | 72.5 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 35.7 | 34.5 | 26.8 | |
| RθJB | Junction-to-board thermal resistance | 46.6 | 36.4 | 39.4 | |
| ψJT | Junction-to-top characterization parameter | 4.3 | 11.1 | 2.6 | |
| ψJB | Junction-to-board characterization parameter | 46.0 | 36.1 | 39.1 | |
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHC16244(1) | SN74AHC16244 | –40°C to 125°C SN74AHC16244 |
UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
| VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | 1.9 | V | |||||
| 3 V | 2.9 | 3 | 2.9 | 2.9 | 2.9 | ||||||||
| 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | ||||||||
| IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.48 | 2.48 | ||||||||
| IOH = –8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | 3.8 | ||||||||
| VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | 0.1 | V | ||||||
| 3 V | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
| 4.5 V | 0.1 | 0.1 | 0.1 | 0.1 | |||||||||
| IOL = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | 0.44 | ||||||||
| IOL = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | 0.44 | ||||||||
| II | VI = VCC or GND | 0 V to 5.5 V |
±0.1 | ±1(2) | ±1 | ±1 | µA | ||||||
| IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
| ICC | VI = VCC or GND, IO = 0 | 5.5 V | 4 | 40 | 40 | 40 | µA | ||||||
| Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | 10 | 10 | pF | |||||
| Co | VO = VCC or GND | 5 V | 3.5 | pF | |||||||||
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC16244(1) | SN74AHC16244 | TA = –40°C to 125°C SN74AHC16244 |
UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
| tPLH | A | Y | CL = 15 pF | 5.8(2) | 8.4(2) | 1(2) | 10(2) | 1 | 10 | 1 | 11 | ns | |
| tPHL | 5.8(2) | 8.4(2) | 1(2) | 10(2) | 1 | 10 | 1 | 11 | |||||
| tPZH | OE | Y | CL = 15 pF | 6.6(2) | 10.6(2) | 1(2) | 12.5(2) | 1 | 12.5 | 1 | 13.5 | ns | |
| tPZL | 6.6(2) | 10.6(2) | 1(2) | 12.5(2) | 1 | 12.5 | 1 | 13.5 | |||||
| tPHZ | OE | Y | CL = 15 pF | 5(2) | 11.5(2) | 1(2) | 12.5(2) | 1 | 12.5 | 1 | 13.5 | ns | |
| tPLZ | 5(2) | 11.5(2) | 1(2) | 12.5(2) | 1 | 12.5 | 1 | 13.5 | |||||
| tPLH | A | Y | CL = 50 pF | 8.3 | 11.9 | 1 | 13.5 | 1 | 13.5 | 1 | 14.5 | ns | |
| tPHL | 8.3 | 11.9 | 1 | 13.5 | 1 | 13.5 | 1 | 14.5 | |||||
| tPZH | OE | Y | CL = 50 pF | 9.1 | 14.1 | 1 | 16 | 1 | 16 | 1 | 17 | ns | |
| tPZL | 9.1 | 14.1 | 1 | 16 | 1 | 16 | 1 | 17 | |||||
| tPHZ | OE | Y | CL = 50 pF | 10.3 | 14 | 1 | 16 | 1 | 16 | 1 | 17 | ns | |
| tPLZ | 10.3 | 14 | 1 | 16 | 1 | 16 | 1 | 17 | |||||
| tsk(o) | CL = 50 pF | 1.5(3) | 1.5 | 1.5 | ns | ||||||||
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC16244(1) | SN74AHC16244 | TA = –40°C to 125°C SN74AHC16244 |
UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
| tPLH | A | Y | CL = 15 pF | 3.9(2) | 6(2) | 1(2) | 7(2) | 1 | 6.5 | 1 | 7 | ns | |
| tPHL | 3.9(2) | 6(2) | 1(2) | 7(2) | 1 | 6.5 | 1 | 7 | |||||
| tPZH | OE | Y | CL = 15 pF | 4.7(2) | 7.3(2) | 1(2) | 8.5(2) | 1 | 8.5 | 1 | 9.5 | ns | |
| tPZL | 4.7(2) | 7.3(2) | 1(2) | 8.5(2) | 1 | 8.5 | 1 | 9.5 | |||||
| tPHZ | OE | Y | CL = 15 pF | 5(2) | 7.2(2) | 1(2) | 8.5(2) | 1 | 8.5 | 1 | 9 | ns | |
| tPLZ | 5(2) | 7.2(2) | 1(2) | 8.5(2) | 1 | 8.5 | 1 | 9 | |||||
| tPLH | A | Y | CL = 50 pF | 5.4 | 8 | 1 | 9 | 1 | 8.5 | 1 | 9 | ns | |
| tPHL | 5.4 | 8 | 1 | 9 | 1 | 8.5 | 1 | 9 | |||||
| tPZH | OE | Y | CL = 50 pF | 6.2 | 9.3 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | ns | |
| tPZL | 6.2 | 9.3 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | |||||
| tPHZ | OE | Y | CL = 50 pF | 6.7 | 9.2 | 1 | 10.5 | 1 | 10.5 | 1 | 11 | ns | |
| tPLZ | 6.7 | 9.2 | 1 | 10.5 | 1 | 10.5 | 1 | 11 | |||||
| tsk(o) | CL = 50 pF | 1(3) | 1 | 1 | ns | ||||||||
| PARAMETER | SN74AHC16244 | UNIT | |||
|---|---|---|---|---|---|
| MIN | TYP | MAX | |||
| VOL(P) | Quiet output, maximum dynamic VOL | 0.5 | 0.8 | V | |
| VOL(V) | Quiet output, minimum dynamic VOL | –0.2 | –0.8 | V | |
| VOH(V) | Quiet output, minimum dynamic VOH | 4.8 | V | ||
| VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
| VIL(D) | Low-level dynamic input voltage | 1.5 | V | ||
| PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
|---|---|---|---|---|---|
| Cpd | Power dissipation capacitance | No load, | f = 1 MHz | 10.5 | pF |