SN74AHC16244

ACTIVE

Product details

Technology family AHC Number of channels 16 IOL (max) (mA) 8 Supply current (max) (µA) 40 IOH (max) (mA) -8 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AHC Number of channels 16 IOL (max) (mA) 8 Supply current (max) (µA) 40 IOH (max) (mA) -8 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (DGG) 48 101.25 mm² (12.5 mm × 8.1 mm) SSOP (DL) 48 164.358 mm² (15.88 mm × 10.35 mm) TVSOP (DGV) 48 62.08 mm² (9.7 mm × 6.4 mm)
  • Members of the Texas Instruments
    Widebus™Family
  • EPIC™ (Enhanced-Performance Implanted
    CMOS) Process
  • Operating Range 2-V to 5.5-V VCC
  • Distributed VCC and GND Pins Minimize
    High-Speed Switching Noise
  • Flow-Through Architecture Optimizes PCB
    Layout
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883, Method 3015; Exceeds
    200 V Using Machine Model (C = 200 pF,
    R = 0)
  • Members of the Texas Instruments
    Widebus™Family
  • EPIC™ (Enhanced-Performance Implanted
    CMOS) Process
  • Operating Range 2-V to 5.5-V VCC
  • Distributed VCC and GND Pins Minimize
    High-Speed Switching Noise
  • Flow-Through Architecture Optimizes PCB
    Layout
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883, Method 3015; Exceeds
    200 V Using Machine Model (C = 200 pF,
    R = 0)

The SNx4AHC16244 devices are 16-bit buffers and line drivers designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The SNx4AHC16244 devices are 16-bit buffers and line drivers designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx4AHC16244 16-Bit Buffers/Drivers With 3-State Outputs datasheet (Rev. H) PDF | HTML Oct 10, 2014

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​