SCLS424F June 1998 – November 2023 SN74AHC367
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | ||||
VI(2) | Input voltage range | –0.5 | 7 | V | ||||
VO(2) | Output voltage range | –0.5 | VCC + 0.5 | V | ||||
IIK | Input clamp current | (VI < 0) | –20 | mA | ||||
IOK | Output clamp current | (VO < 0) | ±20 | mA | ||||
IO | Continuous output current | (VO = 0 to VCC) | ±25 | mA | ||||
Continuous current through VCC or GND | ±75 | mA | ||||||
Tstg | Storage temperature range | –65 | 150 | °C |