SCLS511A June 2003 – February 2024 SN74AHC4066
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | TA = 25°C | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||||
tPLH, tPHL |
Propagation delay time |
A or B | B or A | CL = 50pF (see Figure 6-4) |
1.2 | 10 | 16 | ns | ||
tPZH, tPZL |
Switch turn-on time |
C | A or B | CL = 50pF RL = 1kΩ, (see Figure 6-5) |
3.3 | 15 | 20 | ns | ||
tPLZ, tPHZ |
Switch
turn-off time |
C | A or B | CL = 50pF RL = 1kΩ, (see Figure 6-5) |
6 | 15 | 23 | ns | ||
tPLZ, tPHZ |
Propagation delay time |
A or B | B or A | CL = 50pF (see Figure 6-6) |
2.6 | 12 | 18 | ns | ||
tPLZ, tPHZ |
Switch turn-on time |
C | A or B | CL = 50pF RL = 1kΩ, (see Figure 6-8) |
4.2 | 25 | 32 | ns | ||
tPLZ, tPHZ |
Switch turn-off time |
C | A or B | CL = 50pF RL = 1kΩ, (see Figure 6-8) |
9.6 | 25 | 32 | ns |