SCLS511A June 2003 – February 2024 SN74AHC4066
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TEST CONDITIONS | TA = 25°C | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||||
tPLH, tPHL | Propagation delay time | A or B | B or A | CL = 50pF (see Figure 6-4) | 0.8 | 6 | 10 | ns | ||
tPZH, tPZL | Switch turn-on time | C | A or B | CL = 50pF RL = 1kΩ, (see Figure 6-5) | 2.3 | 11 | 15 | ns | ||
tPLZ, tPHZ | Switch turn-off time | C | A or B | CL = 50pF RL = 1kΩ, (see Figure 6-5) | 4.5 | 11 | 15 | ns | ||
tPLZ, tPHZ | Propagation delay time | A or B | B or A | CL = 50pF (see Figure 6-6) | 1.5 | 9 | 12 | ns | ||
tPLZ, tPHZ | Switch turn-on time | C | A or B | CL = 50pF RL = 1kΩ, (see Figure 6-8) | 3 | 18 | 22 | ns | ||
tPLZ, tPHZ | Switch turn-off time | C | A or B | CL = 50pF RL = 1kΩ, (see Figure 6-8) | 7.2 | 18 | 22 | ns |