SCLS721B December 2010 – January 2024
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | ||
VI(1) | Input voltage | –0.5 | 7 | V | ||
VO(1) | Output voltage range applied in the high- or low-state | –0.5 | VCC + 0.5 | V | ||
IIK | Input clamp current | VI < 0 V | –20 | V | ||
IOK | Output clamp current | VO < 0 V or VO > VCC | ±20 | mA | ||
IO | Continuous output current | VO = 0 V to VCC | ±25 | mA | ||
Continuous current through VCC or GND | ±50 | mA | ||||
Tstg | Storage temperature range | –65 | 150 | °C |