SCES502Q November   2003  – March 2024 SN74AUP1G08

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, CL = 5 pF
    7. 5.7  Switching Characteristics, CL = 10 pF
    8. 5.8  Switching Characteristics, CL = 15 pF
    9. 5.9  Switching Characteristics, CL = 30 pF
    10. 5.10 Operating Characteristics
    11. 5.11 Typical Characteristics
  7. Parameter Measurement Information
    1. 6.1 Propagation Delays, Setup and Hold Times, and Pulse Duration
    2. 6.2 Enable and Disable Times
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
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  10. Power Supply Recommendations
  11. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DPW|5
  • DBV|5
  • DSF|6
  • DCK|5
  • YFP|6
  • DRL|5
  • DRY|6
  • YZP|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Available in the Ultra Small 0.64mm2 Package (DPW) With 0.5mm Pitch
  • Low Static-Power Consumption:
    ICC = 0.9μA Maximum
  • Low Dynamic-Power Consumption:
    Cpd = 4.3pF Typical at 3.3V
  • Low Input Capacitance: Ci = 1.5pF Typical
  • Low Noise: Overshoot and Undershoot
    <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back Drive Protection
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the Input (Vhys = 250 mV Typical at 3.3V)
  • Wide Operating VCC Range of 0.8V to 3.6V
  • Optimized for 3.3V Operation
  • 3.6V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.3ns Maximum at 3.3V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000V Human-Body Model
      (A114-B, Class II)
    • 1000V Charged-Device Model (C101)
    SN74AUP1G08 Simplified SchematicSimplified Schematic