SCES579J JUNE   2004  – September 2017 SN74AUP1G17
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
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: CL = 5 pF
    7. 6.7  Switching Characteristics: CL = 10 pF
    8. 6.8  Switching Characteristics: CL = 15 pF
    9. 6.9  Switching Characteristics: CL = 30 pF
    10. 6.10 Operating Characteristics
    11. 6.11 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Propagation Delays, Setup and Hold Times, and Pulse Duration
    2. 7.2 Enable and Disable Times
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 8.3.2 Standard CMOS Inputs
      3. 8.3.3 Clamp Diodes
      4. 8.3.4 Partial Power Down (Ioff)
      5. 8.3.5 Over-Voltage Tolerant Inputs
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

There are many situations in which a device needs to be initialized or held off for a short time at system turn-on. This application of the SN74AUP1G17 utilizes the delay created in an RC circuit to hold a line low for a short time when the system is first started, then maintains the line high while the system operates. The SN74AUP1G17 is ideal for this application because it must be tied directly to the primary supply for correct operation and is designed to draw minimal supply current during operation.

Typical Application

SN74AUP1G17 sces579_app1.gif Figure 8. Turn-On Pulse Generator (Normally High Output)

Design Requirements

This device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits. The drive strength also creates fast edges into light loads, so routing and load conditions should be considered to prevent ringing.

Detailed Design Procedure

  1. Recommended Input Conditions:
  2. Recommended Output Conditions:
    • Load currents should not exceed (IO max) per output and should not exceed (continuous current through VCC or GND) total current for the part. These limits are located in the Absolute Maximum Ratings table.

Application Curve

SN74AUP1G17 D001_sces579.gif Figure 9. Simulated Output Response to Supply Turn-On