SCES898B July 2019 – May 2021 SN74AXC4T774
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.7 ± 0.05 V | 0.8 ± 0.04 V | 0.9 ± 0.045 V | 1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | ||||||||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 0.5 | 50 | 0.5 | 39 | 0.5 | 33 | 0.5 | 20 | 0.5 | 14 | 0.5 | 12 | 0.5 | 10 | 0.5 | 12 | ns |
-40°C to 125°C | 0.5 | 50 | 0.5 | 39 | 0.5 | 33 | 0.5 | 20 | 0.5 | 14 | 0.5 | 12 | 0.5 | 10 | 0.5 | 12 | |||||
B | A | -40°C to 85°C | 0.5 | 51 | 0.5 | 39 | 0.5 | 33 | 0.5 | 20 | 0.5 | 15 | 0.5 | 11 | 0.5 | 8 | 0.5 | 7 | |||
-40°C to 125°C | 0.5 | 51 | 0.5 | 39 | 0.5 | 33 | 0.5 | 20 | 0.5 | 15 | 0.5 | 12 | 0.5 | 8 | 0.5 | 7 | |||||
tdis | Disable time | OE | A | -40°C to 85°C | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | 0.5 | 28 | ns |
-40°C to 125°C | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | 0.5 | 29 | |||||
OE | B | -40°C to 85°C | 0.5 | 123 | 0.5 | 95 | 0.5 | 78 | 0.5 | 33 | 0.5 | 26 | 0.5 | 25 | 0.5 | 23 | 0.5 | 26 | |||
-40°C to 125°C | 0.5 | 124 | 0.5 | 95 | 0.5 | 79 | 0.5 | 34 | 0.5 | 27 | 0.5 | 26 | 0.5 | 24 | 0.5 | 26 | |||||
ten | Enable time | OE | A | -40°C to 85°C | 0.5 | 39 | 0.5 | 39 | 0.5 | 39 | 0.5 | 39 | 0.5 | 39 | 0.5 | 39 | 0.5 | 39 | 0.5 | 39 | ns |
-40°C to 125°C | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | 0.5 | 40 | |||||
OE | B | -40°C to 85°C | 0.5 | 124 | 0.5 | 87 | 0.5 | 70 | 0.5 | 51 | 0.5 | 38 | 0.5 | 33 | 0.5 | 26 | 0.5 | 25 | |||
-40°C to 125°C | 0.5 | 124 | 0.5 | 87 | 0.5 | 70 | 0.5 | 55 | 0.5 | 42 | 0.5 | 36 | 0.5 | 28 | 0.5 | 26 |