SCES898C July   2019  – May 2022 SN74AXC4T774

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 0.7 ± 0.05 V
    7. 5.7  Switching Characteristics, VCCA = 0.8 ± 0.04 V
    8. 5.8  Switching Characteristics, VCCA = 0.9 ± 0.045 V
    9. 5.9  Switching Characteristics, VCCA = 1.2 ± 0.1 V
    10. 5.10 Switching Characteristics, VCCA = 1.5 ± 0.1 V
    11. 5.11 Switching Characteristics, VCCA = 1.8 ± 0.15 V
    12. 5.12 Switching Characteristics, VCCA = 2.5 ± 0.2 V
    13. 5.13 Switching Characteristics, VCCA = 3.3 ± 0.3 V
    14. 5.14 Operating Characteristics: TA = 25°C
    15. 5.15 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Standard CMOS Inputs
      2. 7.3.2  Balanced High-Drive CMOS Push-Pull Outputs
      3. 7.3.3  Partial Power Down (Ioff)
      4. 7.3.4  VCC Isolation
      5. 7.3.5  Over-voltage Tolerant Inputs
      6. 7.3.6  Glitch-Free Power Supply Sequencing
      7. 7.3.7  Negative Clamping Diodes
      8. 7.3.8  Fully Configurable Dual-Rail Design
      9. 7.3.9  I/Os with Integrated Static Pull-Down Resistors
      10. 7.3.10 Supports High-Speed Translation
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SN74AXC4T774 is a four-bit non-inverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65 V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65 V to 3.6 V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65 V to 3.6 V. Additionally the SN74AXC4T774 is compatible with a single-supply system.

The SN74AXC4T774 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (DIRx). The output-enable input (OE) is used to disable the outputs so the buses are effectively isolated. The SN74AXC4T774 device is designed so the control pins (DIRx and OE) are referenced to VCCA.

To put the level shifter I/Os in the high-impedance state during power up or power down, tie the OE pin to VCCA through a pullup resistor.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry is designed so that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100 mV, both I/O ports are set to the high-impedance state by disabling their outputs.

Glitch-free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
SN74AXC4T774PW (TSSOP, 16)5mm × 6.4mm
BQB (WQFN, 16)3.5mm × 2.5mm
RSV (UQFN ,16)2.6mm × 1.8mm
For more information, see Section 11
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-BD2EB739-07C2-4501-8036-3A8F663A4ED2-low.gifFunctional Block Diagram