SCDS135D September 2003 – July 2018 SN74CB3Q3257
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
VCC = 3.3 V ± 0.3 V | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX
(85°C) |
MAX
(105°C) |
||||
fOE or fS(1) | OE or S | A or B | 20 | 20 | MHz | ||
tpd(2) | A or B | B or A | 0.2 | 0.32 | ns | ||
tpd(s) | S | A | 1.5 | 4.1 | 5.5 | 6.5 | ns |
ten | S | B | 1.5 | 4.6 | 5.5 | 6.5 | ns |
OE | A or B | 1.5 | 4.7 | 5.5 | 6.5 | ||
tdis | S | B | 1 | 3.3 | 6 | 7 | ns |
OE | A or B | 1 | 3.1 | 6 | 7 |