SCDS037K December 1997 – July 2026 SN74CBTLV3125
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX(1) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIK | VCC = 3V, II = −18 mA | -1.2 | V | |||||
| II | VCC = 3.6V, VI = VCC or GND | ±1 | µA | |||||
| Ioff | VCC = 0, VI or VO = 0 to 3.6V | 10 | µA | |||||
| ICC | VCC = 3.6V, IO = 0, VI = VCC or GND | 10 | µA | |||||
| ∆ICC(2) | Control inputs | VCC = 3.6V, one input at 3V, other inputs at VCC or GND | 300 | µA | ||||
| Ci | Control inputs | VI = 3V or 0 | 2.5 | pF | ||||
| Cio(OFF) | VO = 3V or 0, OE = VCC | 7 | pF | |||||
| ron(3) | VCC = 2.3V, TYP at VCC = 2.5V | VI = 0 | II = 64mA | 5 | 10 | Ω | ||
| II = 24mA | 5 | 10 | ||||||
| VI = 1.7V, II = 15mA | 27 | 40 | ||||||
| VCC = 3V | VI = 0 | II = 64mA | 5 | 9 | ||||
| II = 24mA | 5 | 9 | ||||||
| VI = 2.4V, II = 15mA | 10 | 20 | ||||||