SCDS271A May 2008 – May 2019 SN74CBTLV3257-EP
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2.3 | 3.6 | V | |
VIH | High-level control input voltage | VCC = 2.3 V to 2.7 V | 1.7 | V | |
VCC = 2.7 V to 3.6 V | 2 | ||||
VIL | Low-level control input voltage | VCC = 2.3 V to 2.7 V | 0.7 | V | |
VCC = 2.7 V to 3.6 V | 0.8 | ||||
TA | Operating free-air temperature | –55 | 125 | °C |