SCLS128G December 1982 – April 2022 SN54HC240 , SN74HC240
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC240 devices are organized as two 4-bit buffers/drivers with separate output-enable (OE) inputs. When OE is low, the device passes inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC240DW | SOIC (20) | 12.8 mm × 7.50 mm |
SN74HC240DBR | SSOP (20) | 7.2 mm × 5.30 mm |
SN74HC240N | PDIP (20) | 25.40 mm × 6.35 mm |
SN74HC240NSR | SO (20) | 15.00 mm × 5.30 mm |
SN74HC240PW | TSSOP (20) | 6.50 mm × 4.40 mm |
SN74HC240J | CDIP (20) | 26.92 mm × 6.92 mm |
SNJ54HC240FK | LCCC (20) | 8.89 mm × 8.45 mm |
SNJ54HC240W | CFP (20) | 13.72 mm × 6.92 mm |