Product details

Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 8 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Input type Standard CMOS Output type 3-State Features Balanced outputs, Input clamp diode, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Number of channels 8 IOL (max) (mA) 6 IOH (max) (mA) -6 Supply current (max) (µA) 80 Input type Standard CMOS Output type 3-State Features Balanced outputs, Input clamp diode, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3 SOP (NS) 20 98.28 mm² 12.6 x 7.8 SSOP (DB) 20 56.16 mm² 7.2 x 7.8 TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9
  • Wide operating voltage range of 2V to 6V
  • High-current outputs drive up to 15 LSTTL loads
  • Low power consumption, 80µA max ICC
  • Typical tpd = 9ns
  • ±6mA output drive at 5V
  • Low input current of 1µA max
  • 3-state outputs drive bus lines or buffer memory address registers
  • Wide operating voltage range of 2V to 6V
  • High-current outputs drive up to 15 LSTTL loads
  • Low power consumption, 80µA max ICC
  • Typical tpd = 9ns
  • ±6mA output drive at 5V
  • Low input current of 1µA max
  • 3-state outputs drive bus lines or buffer memory address registers

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC240 devices are organized as two 4-bit buffers/drivers with separate output-enable (OE) inputs. When OE is low, the device passes inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC240 devices are organized as two 4-bit buffers/drivers with separate output-enable (OE) inputs. When OE is low, the device passes inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AC240 ACTIVE 8-ch, 2-V to 6-V inverters with 3-state outputs Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA
SN74AHCT240 ACTIVE 8-ch, 4.5-V to 5.5-V inverters with TTL-compatible CMOS inputs Voltage range 4.5V to 5.5V, average propagation delay 9ns, average drive strength 8mA

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet SNx4HC240 Octal Buffers and Line Drivers With 3-State Outputs datasheet (Rev. H) PDF | HTML 22 Aug 2024
Application brief Using Linear Interpolation to Estimate Specification Values PDF | HTML 13 Apr 2026
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74HC240 Behavioral SPICE Model

SCLM221.ZIP (7 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian
SOP (NS) 20 Ultra Librarian
SSOP (DB) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos