SCLS136F December 1982 – April 2022 SN54HC273 , SN74HC273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOH | VI = VIH or VIL | IOH = –20 µA | VCC = 2 V | 1.9 | 1.998 | V | ||
| VCC = 4.5 V | 4.4 | 4.499 | ||||||
| VCC = 6 V | 5.9 | 5.999 | ||||||
| IOH = –4 mA, VCC = 4.5 V | 3.98 | 4.3 | ||||||
| IOH = –5.2 mA, VCC = 6 V | 5.48 | 5.8 | ||||||
| VOL | VI = VIH or VIL | IOL = 20 µA | VCC = 2 V | 0.002 | 0.1 | V | ||
| VCC = 4.5 V | 0.001 | 0.1 | ||||||
| VCC = 6 V | 0.001 | 0.1 | ||||||
| IOL = 4 mA, VCC = 4.5 V | 0.17 | 0.26 | ||||||
| IOL = 5.2 mA, VCC = 6 V | 0.15 | 0.26 | ||||||
| II | VI = VCC or 0, VCC = 6 V | ±0.1 | ±100 | nA | ||||
| ICC | VI = VCC or 0, IO = 0, VCC = 6 V | 8 | µA | |||||
| Ci | VCC = 2 V to 6 V | 3 | 10 | pF | ||||