SCLS577B March 2004 – April 2020 SN74HC74-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | -40°C to 125°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| VOH | High-level output voltage | VI = VIH or VIL | IOH = -20 µA | 2 V | 1.9 | 1.998 | 1.9 | V | |||
| 4.5 V | 4.4 | 4.499 | 4.4 | ||||||||
| 6 V | 5.9 | 5.999 | 5.9 | ||||||||
| IOH = -4 mA | 4.5 V | 3.98 | 4.3 | 3.7 | |||||||
| IOH = -5.2 mA | 6 V | 5.48 | 5.8 | 5.2 | |||||||
| VOL | Low-level output voltage | VI = VIH or VIL | IOL = 20 µA | 2 V | 0.002 | 0.1 | 0.1 | V | |||
| 4.5 V | 0.001 | 0.1 | 0.1 | ||||||||
| 6 V | 0.001 | 0.1 | 0.1 | ||||||||
| IOL = 4 mA | 4.5 V | 0.17 | 0.26 | 0.4 | |||||||
| IOL = 5.2 mA | 6 V | 0.15 | 0.26 | 0.4 | |||||||
| II | Input leakage current | VI = VCC or 0 | 6 V | ±0.1 | ±100 | ±1000 | nA | ||||
| ICC | Supply current | VI = VCC or 0 | IO = 0 | 6 V | 4 | 80 | µA | ||||
| Ci | Input capacitance | 2 V to 6 V | 3 | 10 | 10 | pF | |||||