SCLS094F December 1982 – June 2021 SN54HC74 , SN74HC74
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7 | V | |
| IIK | Input clamp current(2) | VI < –0.5 V or VI > VCC | ±20 | mA | |
| IOK | Output clamp current(2) | VI < –0.5 V or VI > VCC | ±20 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
| Continuous current through VCC or GND | ±50 | mA | |||
| TJ | Junction temperature(3) | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |