SCLS020H March   1984  – December 2022 SN54HCT245 , SN74HCT245
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
    6. 6.6 Switching Characteristics: CL = 50 pF
    7. 6.7 Switching Characteristics: CL = 150 pF
    8. 6.8 Operating Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
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
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Support Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DB|20
  • NS|20
  • N|20
  • DGS|20
  • DW|20
  • PW|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SNx4HCT245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The SNx4HCT245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input. The output-enable ( OE) input can be used to disable the device so that the buses are effectively isolated.

Device Information
PART NUMBERPACKAGE(1)BODY SIZE (NOM)
SN54HCT245J (CDIP, 20)24.20 mm × 6.92 mm
FK (LCCC, 20)8.89 mm × 8.89 mm
W (CFP, 20)13.09 mm × 6.92 mm
SN74HCT245DW (SOIC, 20)12.80 mm × 7.50 mm
N (PDIP, 20)24.33 mm × 6.35 mm
NS (SO, 20)12.60 mm × 5.30 mm
PW (TSSOP, 20)6.50 mm × 4.40 mm
DB (SSOP, 20)7.80 mm × 7.20 mm
DGS (VSSOP, 20)5.10 mm × 3.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-3DB54030-0F9A-438C-B786-1CD7D576EC08-low.gifLogic Diagram (Positive Logic)