SCES629B may 2005 – july 2023 SN74LV125AT
PRODUCTION DATA
SN74LV125AT | UNIT | ||||
---|---|---|---|---|---|
MIN | MAX | ||||
VCC | Supply voltage | 4.5 | 5.5 | V | |
VIH | High-level input voltage | VCC = 4.5 V to 5.5 V | 2 | V | |
VIL | Low-level input voltage | VCC = 4.5 V to 5.5 V | 0.8 | V | |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | High or low state | 0 | VCC | V |
3-state | 0 | 5.5 | |||
IOH | High-level output current | VCC = 4.5 V to 5.5 V | –16 | mA | |
IOL | Low-level output current | VCC = 4.5 V to 5.5 V | 16 | mA | |
∆t/∆v | Input transition rise or fall rate | VCC = 4.5 V to 5.5 V | 20 | ns/V | |
TA | Operating free-air temperature | –40 | 125 | °C |