SCLS884A July 2022 – December 2022 SN74LV165A-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
fmax | CL = 15 pF | 50 | 80 | 45 | MHz | |||||
CL = 50 pF | 40 | 65 | 35 | |||||||
tpd | CLK | QH or Q | CL = 15 pF | 12.2 | 19.8 | 1 | 22 | ns | ||
SH/ LD | 13.1 | 21.5 | 1 | 23.5 | ||||||
H | 12.9 | 21.7 | 1 | 24 | ||||||
tpd | CLK | QH or Q | CL = 50 pF | 15.3 | 23.3 | 1 | 26 | ns | ||
SH/ LD | 16.1 | 25.1 | 1 | 28 | ||||||
H | 15.9 | 25.3 | 1 | 28 |