SN74LV165A-Q1

ACTIVE

Automotive eight-bit parallel load shift register

SN74LV165A-Q1

ACTIVE

Product details

Configuration Parallel-in, Serial-out Bits (#) 8 Technology family LV-A Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 85 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Automotive
Configuration Parallel-in, Serial-out Bits (#) 8 Technology family LV-A Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 85 IOL (max) (mA) 12 IOH (max) (mA) -12 Supply current (max) (µA) 20 Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Automotive
WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1:
      • 40°C to + 125°C, TA
    • Device HBM ESD Classifiaction Level 2
    • Device CDM ESD Classifcation Level C6
  • Available in wettable flank QFN (WBQB) package
  • 2 V to 5.5 V VCC operation
  • Maximum tpd of 10.5 ns at 5 V
  • Supports mixed-mode voltage operation on all ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1:
      • 40°C to + 125°C, TA
    • Device HBM ESD Classifiaction Level 2
    • Device CDM ESD Classifcation Level C6
  • Available in wettable flank QFN (WBQB) package
  • 2 V to 5.5 V VCC operation
  • Maximum tpd of 10.5 ns at 5 V
  • Supports mixed-mode voltage operation on all ports
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV165A-Q1 device is a parallel-load, 8-bit shift registers designed for 2 V to 5.5 V VCC operation.

When the device is clocked, data is shifted toward the serial output QH. Parallel-in access to each stage is provided by eight individual direct data inputs that are enabled by a low level at the shift/load (SH/ LD) input. The SN74LV165A-Q1 devices features a clock-inhibit function and a complemented serial output, Q H.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

The SN74LV165A-Q1 device is a parallel-load, 8-bit shift registers designed for 2 V to 5.5 V VCC operation.

When the device is clocked, data is shifted toward the serial output QH. Parallel-in access to each stage is provided by eight individual direct data inputs that are enabled by a low level at the shift/load (SH/ LD) input. The SN74LV165A-Q1 devices features a clock-inhibit function and a complemented serial output, Q H.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74LV165A-Q1 Automotive Parallel-Load 8-Bit Shift Registers datasheet (Rev. A) PDF | HTML Dec 8, 2022
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LV165A IBIS Model (Rev. B)

SCEM132B.ZIP (45 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos