SCLS383R september 1997 – august 2023 SN74LV244A
PRODMIX
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
tpd |
A |
Y |
CL = 15 pF |
3.9 |
5.5 |
1 |
6.5 |
ns |
||
CL = 50 pF |
4.9 |
7.5 |
1 |
8.5 |
||||||
ten |
OE |
Y |
CL = 15 pF |
4.5 |
7.3 |
1 |
8.5 |
ns |
||
CL = 50 pF |
5.6 |
9.3 |
1 |
10.5 |
||||||
tdis |
OE |
Y |
CL = 15 pF |
6.5 |
12.2 |
1 |
13.5 |
ns |
||
CL = 50 pF |
8.8 |
14.2 |
1 |
15.5 |
||||||
tsk(o) |
CL = 50 pF |
1 |
1 |
ns |