SCLS398I April 1998 – March 2023 SN74LV367A
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | 1 OE | I | Output Enable 1 |
2 | 1A1 | I | 1A1 Input |
3 | 1Y1 | O | 1Y1 Output |
4 | 1A2 | I | 1A2 Input |
5 | 1Y2 | O | 1Y2 Output |
6 | 1A3 | I | 1A3 Input |
7 | 1Y3 | O | 1Y3 Output |
8 | GND | — | Ground Pin |
9 | 1Y4 | O | 1Y4 Output |
10 | 1A4 | I | 1A4 Input |
11 | 2Y1 | O | 2Y1 Output |
12 | 2A1 | I | 2A1 Input |
13 | 2Y2 | O | 2Y2 Output |
14 | 2A2 | I | 2A2 Input |
15 | 2 OE | I | Output Enable 2 |
16 | VCC | — | Power Pin |