SCLS428I May 1999 – September 2015 SN74LV4051A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
A multiplexer is used in applications where multiple signals share a resource. In Figure 11, several different sensors are connected to the analog-to-digital converter (ADC) of a microcontroller unit (MCU).
Designing with the SN74LV4051A device requires a stable input voltage between 2 V (see Recommended Operating Conditions for details) and 5.5 V. Another important design consideration are the characteristics of the signal being multiplexed—ensure no important information is lost due to timing or incompatibility with this device.
Normally, processing eight different analog signals requires eight separate ADCs, but Figure 11 shows how to achieve this using only one ADC and four GPIOs (general-purpose input/outputs).