9 Revision History
Changes from Revision I (April 2006) to Revision J (February 2024)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Removed the SN54LV4066A information from the data
sheetGo
- Increased VCC operation from: 2V to 5.5V to:
1.65V to 5.5V, and updated specifications such as rON,
rON(p) ΔrON accordinglyGo
- Changed RL value from: 600Ω to: 50Ω for frequency
response, crosstalk, and feed-through attenuation, and their associated
figuresGo