SCLS990 November 2023 SN74LV8T165
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
fCLOCK | Clock frequency | 1.8 V | 37.7 | 27.8 | MHz | |||
tW | Pulse duration | SH/LD low | 6.1 | 6.9 | ns | |||
CLK high or low | 6.1 | 7 | ||||||
tSU | Setup time | SH/LD high before CLK↑ | 6.3 | 8 | ||||
SER before CLK↑ | 7.9 | 10.1 | ||||||
CLK INH low before CLK↑ | 1 | 1 | ||||||
CLK INH high before CLK↑ | 1 | 1 | ||||||
Data before SH/LD↓ | 8.3 | 10 | ||||||
tH | Hold time | SER data after CLK↑ | 0 | 0 | ||||
PAR data after SH/LD↓ | 0 | 0 | ||||||
fCLOCK | Clock frequency | 2.5 V | 53.9 | 39.7 | MHz | |||
tW | Pulse duration | SH/LD low | 4.3 | 5.4 | ns | |||
CLK high or low | 4.3 | 4.5 | ||||||
tSU | Setup time | SH/LD high before CLK↑ | 3.3 | 4.5 | ||||
SER before CLK↑ | 4.5 | 5.9 | ||||||
CLK INH low before CLK↑ | 1 | 1 | ||||||
CLK INH high before CLK↑ | 1 | 1 | ||||||
Data before SH/LD↓ | 5.7 | 6.9 | ||||||
tH | Hold time | SER data after CLK↑ | 0 | 0 | ||||
PAR data after SH/LD↓ | 0 | 0 | ||||||
fCLOCK | Clock frequency | 3.3 V | 77 | 56.7 | MHz | |||
tW | Pulse duration | SH/LD low | 4.3 | 4.3 | ns | |||
CLK high or low | 4.3 | 4.3 | ||||||
tSU | Setup time | SH/LD high before CLK↑ | 2.2 | 2.9 | ||||
SER before CLK↑ | 3.2 | 4 | ||||||
CLK INH low before CLK↑ | 1 | 1 | ||||||
CLK INH high before CLK↑ | 1 | 1 | ||||||
Data before SH/LD↓ | 4.5 | 5.3 | ||||||
tH | Hold time | SER data after CLK↑ | 0 | 0 | ||||
PAR data after SH/LD↓ | 0 | 0 | ||||||
fCLOCK | Clock frequency | 5 V | 110 | 81 | MHz | |||
tW | Pulse duration | SH/LD low | 4.3 | 4.3 | ns | |||
CLK high or low | 4.3 | 4.3 | ||||||
tSU | Setup time | SH/LD high before CLK↑ | 1.4 | 1.9 | ||||
SER before CLK↑ | 1.3 | 1.8 | ||||||
CLK INH low before CLK↑ | 1 | 1 | ||||||
CLK INH high before CLK↑ | 1 | 1 | ||||||
Data before SH/LD↓ | 2.6 | 3.1 | ||||||
tH | Hold time | SER data after CLK↑ | 0 | 0 | ||||
PAR data after SH/LD↓ | 0 | 0 |