SCES486F September 2003 – November 2026 SN74LVC1G10
PRODUCTION DATA
The SN74LVC1G10 device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that can exceed maximum limits.
The SN74LVC1G10 allows switching control of analog and digital signals with a digital control signal. All input signals must remain as close as possible to either 0V or VCC for peak operation.