SCES487J September 2003 – November 2026 SN74LVC1G11
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G11 device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that can exceed maximum limits.
The SN74LVC1G11 allows switching control of analog and digital signals with a digital control signal. All input signals must remain as close as possible to either 0V or VCC for peak operation.