SCES223U April 1999 – August 2026 SN74LVC1G125
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | VCC = 1.8V | VCC = 2.5V | VCC = 3.3V | VCC = 5V | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| TYP | TYP | TYP | TYP | |||||
| Cpd | Power dissipation capacitance | Outputs enabled | f = 10MHz | 18 | 18 | 19 | 21 | pF |
| Outputs disabled | 2 | 2 | 2 | 4 | ||||