SCES663E March 2006 – October 2025 SN74LVC1G17-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
| Data retention only | 1.5 | ||||
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | 0 | VCC | V | |
| IOH | High-level output current | VCC = 1.65V | –4 | mA | |
| VCC = 2.3V | –8 | ||||
| VCC = 3V | –16 | ||||
| –24 | |||||
| VCC = 4.5V | –32 | ||||
| IOL | Low-level output current | VCC = 1.65V | 4 | mA | |
| VCC = 2.3V | 8 | ||||
| VCC = 3V | 16 | ||||
| 24 | |||||
| VCC = 4.5V | 32 | ||||
| TA | Operating free-air temperature | –40 | 125 | °C | |