SCES464H June 2003 – November 2026 SN74LVC1G19
PRODUCTION DATA
This decoder and demultiplexer is designed for 1.65V to 5.5V VCC operation.
The SN74LVC1G19 device is a 1-of-2 decoder and demultiplexer. This device decodes the 1-bit address on input A and places a logic low on the matching address output, Y0 or Y1, when the enable (E) input signal is low.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.