SCES464H June 2003 – November 2026 SN74LVC1G19
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCC = 1.8V ± 0.15V | VCC = 2.5V ± 0.2V | VCC = 3.3V ± 0.3V | VCC = 5V ± 0.5V | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A or E | Y | 3.2 | 16.1 | 1.5 | 6.5 | 1.1 | 5.2 | 0.5 | 3.9 | ns |