SCES464H June 2003 – November 2026 SN74LVC1G19
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
| Data retention only | 1.5 | ||||
| VIH | High-level input voltage | VCC = 1.65V to 1.95V | 0.65 × VCC | V | |
| VCC = 2.3V to 2.7V | 1.7 | ||||
| VCC = 3V to 3.6V | 2 | ||||
| VCC = 4.5V to 5.5V | 0.7 × VCC | ||||
| VIL | Low-level input voltage | VCC = 1.65V to 1.95V | 0.35 × VCC | V | |
| VCC = 2.3V to 2.7V | 0.7 | ||||
| VCC = 3V to 3.6V | 0.8 | ||||
| VCC = 4.5V to 5.5V | 0.3 × VCC | ||||
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | 0 | VCC | V | |
| IOH | High-level output current | VCC = 1.65V | –4 | mA | |
| VCC = 2.3V | –8 | ||||
| VCC = 3V | –16 | ||||
| –24 | |||||
| VCC = 4.5V | –32 | ||||
| IOL | Low-level output current | VCC = 1.65V | 4 | mA | |
| VCC = 2.3V | 8 | ||||
| VCC = 3V | 16 | ||||
| 24 | |||||
| VCC = 4.5V | 32 | ||||
| Δt/Δv | Input transition rise or fall rate | VCC = 1.8V ± 0.15V, 2.5V ± 0.2V | 20 | ns/V | |
| VCC = 3.3V ± 0.3V | 10 | ||||
| VCC = 5V ± 0.5V | 5 | ||||
| TA | Operating free-air temperature | –40 | 85 | °C | |