SCES463H June 2003 – December 2021 SN74LVC1G3157-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | 1.65 | 5.5 | V | ||||
VI/O | 0 | VCC | V | ||||
VIN | 0 | 5.5 | V | ||||
VIH | High-level input voltage, control input | VCC = 1.65 V to 1.95 V | VCC × 0.75 | V | |||
VCC = 2.3 V to 5.5 V | VCC × 0.7 | ||||||
VIL | Low-level input voltage, control input | VCC = 1.65 V to 1.95 V | VCC × 0.25 | V | |||
VCC = 2.3 V to 5.5 V | VCC × 0.3 | ||||||
Δt/Δv | Input transition rise/fall time | VCC = 1.65 V to 1.95 V | 20 | ns/V | |||
VCC = 2.3 V to 2.7 V | 20 | ||||||
VCC = 3 V to 3.6 V | 10 | ||||||
VCC = 4.5 V to 5.5 V | 10 | ||||||
TA | –40 | 125 | °C |