SCES416O December 2002 – November 2026 SN74LVC1G97
PRODUCTION DATA
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | –40°C TO 85°C | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC = 1.8V ± 0.15V | VCC = 2.5V ± 0.2V | VCC = 3.3V ± 0.3V | VCC = 5V ± 0.5V | ||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | Any In | Y | 3.2 | 14.4 | 2 | 8.3 | 1.5 | 6.3 | 1.1 | 5.1 | ns |