SCES416O December 2002 – November 2026 SN74LVC1G97
PRODUCTION DATA
The SN74LVC1G97 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. All inputs can be connected to VCC or GND. The device functions as two independent buffers, but because of Schmitt action, it can have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC1G97 | |||
| DBV (SOT-23, 6) | 2.90mm × 2.80mm | 2.90mm × 1.60mm | |
| DCK (SC70, 6) | 2.00mm × 2.10mm | 2.00mm × 1.25mm | |
| DRL (SOT, 6) | 1.60mm × 1.60mm | 1.60mm × 1.20mm | |
| DRY (SON, 6) | 1.45mm × 1.00mm | 1.45mm × 1.00mm | |
| DSF (SON, 6) | 1.00mm × 1.00mm | 1.00mm × 1.00mm | |
| YZP (DSBGA, 6) | 1.41mm × 0.91mm | 1.41mm × 0.91mm |