SCES308L August 2001 – May 2015
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 6.5 | V | |
| VI | Input voltage(2) | –0.5 | 6.5 | V | |
| VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
| VO | Voltage applied to any output in the high or low state(2)(3) | –0.5 | 6.5 | V | |
| IIK | Input clamp current | VI < 0 | –50 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | ±50 | mA | ||
| Continuous current through VCC or GND | ±100 | mA | |||
| Tstg | Storage Temperature | –65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | +2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | +1000 | |||
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
| Data retention only | 1.5 | ||||
| VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
| VCC = 2.3 V to 2.7 V | 1.7 | ||||
| VCC = 3 V to 3.6 V | 2 | ||||
| VCC = 4.5 V to 5.5 V | 0.7 × VCC | ||||
| VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
| VCC = 2.3 V to 2.7 V | 0.7 | ||||
| VCC = 3 V to 3.6 V | 0.8 | ||||
| VCC = 4.5 V to 5.5 V | 0.3 × VCC | ||||
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | 0 | 5.5 | V | |
| IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
| VCC = 2.3 V | 8 | ||||
| VCC = 3 V | 16 | ||||
| 24 | |||||
| VCC = 4.5 V | 32 | ||||
| Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | |
| VCC = 3.3 V ± 0.3 V | 10 | ||||
| VCC = 5 V ± 0.5 V | 5 | ||||
| TA | Operating free-air temperature | –40 | 125 | °C | |
| THERMAL METRIC(1) | SN74LVC2G07 | UNIT | |||||
|---|---|---|---|---|---|---|---|
| SOT-23 | SC70 | DRY (SON) | DSBGA | DSF (SON) | |||
| 6 PINS | 6 PINS | 6 PINS | 6 PINS | 6 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 165 | 259 | 234 | 123 | 300 | °C/W |
| PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||
| VOL | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||||
| IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||
| IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||||
| IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||||
| IOL = 24 mA | 0.55 | 0.55 | |||||||||
| IOL = 32 mA | 4.5 V | 0.55 | 0.55 | ||||||||
| II | A inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | μA | |||||
| Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | μA | ||||||
| ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | μA | |||||
| ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | μA | ||||||
| CI | VI = VCC or GND | 3.3 V | 3.5 | 3.5 | pF | ||||||
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 85°C | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | Y | 1.5 | 8.6 | 1 | 4.4 | 1 | 3.7 | 1 | 2.9 | ns |
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 125°C | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | Y | 1.5 | 8.6 | 1 | 4.9 | 1 | 4.2 | 1 | 3.4 | ns |
| PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
|---|---|---|---|---|---|---|---|
| TYP | TYP | TYP | TYP | ||||
| Cpd | Power dissipation capacitance | f = 10 MHz | 3 | 3 | 4 | 4 | pF |
Figure 1. TPD Across Temperature at 3.3V Vcc